Login
Component reference

Inserting seals

Gripper | Components | Mobility | Automobile

O-ring assembly grippers, outer
Series GS

  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
1. Grippers for special tasks
  • Expanding stroke adjustable from outside via adusting ring
  • T-Slot guide for high forces and moments capacity
more
Task & Solution

The station developed by VS Engineering S.r.l. for inserting seals into components for the automotive industry requires maximum precision and process reliability. To meet these requirements, VS Engineering relies on our GS series O-ring assembly gripper - perfectly integrated into a sophisticated system concept for reliable, automated assembly processes

:

  • Up to 5 million maintenance-free cycles for maximum availability
  • IP30 protection class
  • Integrated magnetic field sensor and inductive sensor for reliable process monitoring
  • Adjustable expansion stroke prevents overstretching of the O-ring and ensures consistent production quality

This turns a sensitive assembly activity into a stable, efficient and automated process - ideal for the high quality requirements of the automotive industry.

Find out more here: Home

 

Built-in standard components

CONTACT US

Personal data
Message